Front handle, one-piece, width 10 mm (MultipacPro)

Image for Front handle, one-piece, width 10 mm from Schroff - North America
+ / - Hover over image to Zoom
  • Load-carrying capacity 30 kg
  • Fixing to front panel

    Product family:

    MultipacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Catalog Number Height mm Qty h mm Material Finish Description Description
Catalog Number Height mm Qty h mm Material Finish Description Description
40.0 PU 2 pieces 28.0 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
69.0 PU 2 pieces 53.0 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
113.0 PU 2 pieces 97.5 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
157.45 PU 2 pieces 141.9 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
201.9 PU 2 pieces 186.4 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit