Front Panel, front andodized and rear passivated, shielded (textile), side hinged assembly

Image for Front Panel, front anodized and rear colourless chromated, shieldable (textile), side hinged assembly from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Front panel with textile EMC gasket
  • Mounts on horizontal rails
  • Suitable for subracks (EuropacPRO) and cases (RatiopacPRO, RropacPRO, CompacPRO)
  • Hinges can be fitted on left or right

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

    PropacPRO: usable width reduced by 2 HP (hinged side), horizontal rail type H-VT is required for mounting front panel; please order this separately

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Hinged - Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Catalog Number Height mm Qty Length h mm Width w For case height [U] Thickness mm Height U Width HP
Catalog Number Height mm Qty Length h mm Width w For case height [U] Thickness mm Height U Width HP
128.4 1 piece 84 89.9 203.2 128.4 2.5 3 84
261.8 1 piece 84 223.2 203.2 261.8 2.5 6 84