Test adaptors, type M, M (F24/H7), 3U, 160mm, 2L, U/I

Image for Test adaptors, type M, M (F24/H7), 3U, 160mm, 2L, U/I from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23021-616
Back To Product
  • For DIN 41612 connectors, type M
  • Measuring field versions for current and voltage measurement (U/I): – M (F/H): F: measurement lugs (a) and measurement pins (b) with jumpers H: test bridges (c) (diameter 4 mm) – M (C/coax): C: test bridges pluggable, header with pin diameter 0.6 mm for wire wrap
  • 2 versions: - M (F/H): with high-current contacts (H) - M (C/coax): with coaxial connector contact

    Description:

    Type M

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 160.0
Connector type M (F24/H7)
For board depth 160.0
Backplane type 2L
Measuring field for U / I
Description Current and voltage measurement
Height U 3
No. of layers 2

Delivery Comprises:

Item Quantity Description
1 1 Test adaptor with fitted guide rails and equipped test bridges
2 10 Replacement test bridges

Accessories

Item