Test adaptors, type D

Image for Test adaptors, type D from Schroff - North America
+ / - Hover over image to Zoom
  • For DIN 41612 connectors, type D
  • 2 different measuring fields: – current and voltage measurement (U/I): pluggable test bridges – voltage measurement (U): soldered test bridges
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Output pin rows (pin 1a, c and pin 16a, c) with wider tracks for power supply (2 A per track)

    Description:

    Type D

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Configuration
 
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Height U No. of layers
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Height U No. of layers
160.0 D32 160.0 1L U 3 1
160.0 D32 160.0 1L U / I 3 1
220.0 D32 220.0 1L U / I 3 1