Al front panel, non-reinforced, with spring loading

Image for Al front panel, non-reinforced, with spring loading from Schroff - North America
+ / - Hover over image to Zoom
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Height U Width HP Material Material
Catalog Number Height U Width HP Material Material
8 6 Stainless steel, 1 mm Al
8 6 Stainless steel, 1 mm Al