AdvancedTCA 450/40 series, 2 slot, DC

Image for AdvancedTCA 450/40 series, 2 slot, DC, cooling from front to rear from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Two hot-swap fan modules on rear of case, airflow from front to rear; air filter replaceable from front
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • 450 W cooling capacity per slot at an ambient temperature of 55°C
  • 40 G backplane with 2 slots, 15x connected fabric interface
  • Input voltage -48 VDC/-60 VDC, two redundant power connections with fuse and switch
  • Rear I/O on all slots

    Power type:

    DC

    Rear I/O:

    Yes

    Number of slots:

    2

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Catalog Number Air flow Height mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Catalog Number Air flow Height mm Number of slots Backplane type Transmission rate Cooling capacity Input Voltage Height U Width HP
Front to rear 448.0 2 15x connected fabric interface with node/node configuration, bussed IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 3 84
Front to rear 448.0 2 15x connected fabric interface with hub/hub configuration, bussed IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 3 84
Front to rear 448.0 2 15x connected fabric interface with node/node configuration, radial IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 3 84
Front to rear 448.0 2 15x connected fabric interface with hub/hub configuration, radial IPMB 40 Gbps 450 W / slot - 48 / -60 VDC 3 84