Al front panel, reinforced, with spring loading

Image for Al front panel, reinforced, with spring loading from Schroff - North America
+ / - Hover over image to Zoom
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Qty Material Description Description Height U Width HP
Catalog Number Qty Material Description Description Height U Width HP
1 piece Al Al extrusion, 1 mm for AdvancedTCA handle (plunger type) 8 U, 6 HP, Al extrusion, 1 mm 8 6
1 piece Al Al extrusion, 1 mm for AdvancedTCA handle (lever type) 8 U, 6 HP, Al extrusion, 1 mm 8 6