Guide rail with keying/coding, groove width 2.0 mm, with 0.1" offset

Image for Guide rail with keying/coding, groove width 2.0 mm, with 0.1
+ / - Hover over image to Zoom
Other Views
Catalog Number:  64560-071
Back To Product
  • Plug-in units fitted with SMD
  • Power supplies for Compact¬†PCI

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Qty-defining
Board-Length-mm-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Color green
Board length [mm] 160.0
Groove width 2.0
Description Guide rail IEEE with 0.1" offset