Mains cable, IEC C14 to C13, 2500 mm

Image for Mains cable, IEC C14 to C13, 2500 mm from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60197-053
Back To Product
  • Applications: – Fans, cabinet lights, etc. – Industrial PC connections – Uninterruptible power supplies – Systems

    Accessory category:

    Electrical Accessories

    Accessory type:

    Mains Cables

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Configuration
Color
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Socket strip IECC14
Color/Surface Black
Description for application worldwide
Length mm 2500

Delivery Comprises:

Item Quantity Description
1 1 Mains cable, PVC, max. 250 VAC, max. 10 A

Accessories

Item