Series 265HC - Card Lok Retainer

Image for Series 265HC - Card Lok Retainer from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  265HC
Back To Product
  • Weight 0.89 g/cm (0.80 oz/in)
  • Max expansion 7.37 mm (.290 in)
  • Length 96.5 mm (3.80 in) to 172.7 mm (6.80 in), 12.7 mm (0.5 in) increments
  • Average clamp force (4.80", black anodized) = 1091 lbs
  • Screw actuated
  • Available with black anodized, hard black anodized, or electroless nickel plating
  • 5 segment, shafted design
  • Flexible mounting options
  • Profile 5.72 mm (.225 in) x 5.84 mm (.230 in)
  • For cold wall applications

    <p>Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems. In addition to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.</p>

    Applications:

    The Series 265HC Card Lok also features a lighter weight, narrow profile ideal for retaining PCBs that are densely populated within the enclosure. The shafted design provides more uniform clamping force over the length of the card lok, while maintaining wedge and body alignment for easier installation.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force [lbs]:

    1091

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Recommended Gap Width PCB + 6.35 mm (.250 in)
    Recommended Torque 68 N-cm (6 in-lbs), with "L" option 90 N-cm (8 in-lbs)