Power backplane with P 47 connector, 6 U, 4 HP, 1x P47

Image for Power backplane with P 47 connector, 6 U, 4 HP, 1x P47 from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23098-116
Back To Product
  • This product is no longer available
  • For this product is a replacement available
  • Link to the replacement product in the Download area
  • ----------------------------------------------------------------------------
  • In accordance with: PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.11 R1.0 CompactPCI Power Interface Specification
  • Geographical address adjustable
  • Can be switched in parallel, PSU status signals FAL# and DEG# can be read separately
  • Mains supply via crimp contacts insertable into plug, no mains voltage on the backplane

    Note:

    Signal cable set: IPMI cable, remote/sense cable, utility/sense cable available on requestPower backplanes with M24 connector available on request

    Specification:

    Power backplane

Select product specifications before modifying or adding to project list or requesting a quote.

Modify Productmodify product
Add Item to Project Listadd item to project list

Technical Data

Number of slots 1
Width mm 39.6
Power connector 1x P47
Height U 6