Stainless steel EMC gasket

Image for Stainless steel EMC gasket from Schroff - North America
+ / - Hover over image to Zoom
Catalog Number:  21101-705
Back To Product
  • The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels (2¬†pieces per front panel)
  • EMC contact strip, stainless steel

    Product family:

    EuropacPRO

    Note:

    Please order assembly tool separately

    EMC Shielding:

    Shieldable (SST Gasket)

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height-U-defining
Qty-defining
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Height mm 97.0
For case height [U] 97
Height U 3

Delivery Comprises:

Item Quantity Description
1 10 EMC gasket (stainless steel)

Accessories

Item
Thmbnail Image Assembly tool, for stainless steel EMC gasket, 1 piece 24560-270 Add Item to Project List add item to project list