Novastar, cabinet without doors, RAL 7021 / RAL 7021/7035

Image for Novastar, cabinet without doors, RAL 7021 / RAL 7021/7035 from Schroff - North America
+ / - Hover over image to Zoom
  • Type of protection IP 20
  • Cabinet width only 553 mm
  • All uprights (front and rear) with 19" cut-outs
  • Static load-carrying capacity up to 400 kg (See specification table)
  • Door and rear panel combination freely selectable
  • Flush cladding parts
  • Bolted, die-cast frame with Al extrusions

    Product family:

    Novastar

    Delivery Includes:

    assembled

    Degree of protection:

    None

    Shielding:

    No

    Door/rear panel:

    Open front and rear

    Type:

    Floor-standing cabinet

    Material:

    Aluminum rack and steel cladding elements

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Height U Height mm Width mm Depth D mm Depth mm Color For cabinet height For cabinet width mm
Catalog Number Height U Height mm Width mm Depth D mm Depth mm Color For cabinet height For cabinet width mm
9 456.0 553.0 600.0 600.0 RAL 7021 9 553.0
9 456.0 553.0 600.0 600.0 RAL 7035/RAL 7021 9 553.0
12 589.0 553.0 500.0 500.0 RAL 7021 12 553.0
12 589.0 553.0 500.0 500.0 RAL 7035/RAL 7021 12 553.0
12 589.0 553.0 600.0 600.0 RAL 7021 12 553.0
12 589.0 553.0 600.0 600.0 RAL 7035/RAL 7021 12 553.0
16 767.0 553.0 500.0 500.0 RAL 7021 16 553.0
16 767.0 553.0 500.0 500.0 RAL 7035/RAL 7021 16 553.0
16 767.0 553.0 600.0 600.0 RAL 7021 16 553.0
16 767.0 553.0 600.0 600.0 RAL 7035/RAL 7021 16 553.0
20 945.0 553.0 500.0 500.0 RAL 7021 20 553.0
20 945.0 553.0 500.0 500.0 RAL 7035/RAL 7021 20 553.0
20 945.0 553.0 600.0 600.0 RAL 7021 20 553.0
20 945.0 553.0 600.0 600.0 RAL 7035/RAL 7021 20 553.0
20 945.0 553.0 800.0 800.0 RAL 7021 20 553.0
20 945.0 553.0 800.0 800.0 RAL 7035/RAL 7021 20 553.0
25 1167.0 553.0 600.0 600.0 RAL 7021 25 553.0
25 1167.0 553.0 600.0 600.0 RAL 7035/RAL 7021 25 553.0
25 1167.0 553.0 800.0 800.0 RAL 7021 25 553.0
25 1167.0 553.0 800.0 800.0 RAL 7035/RAL 7021 25 553.0
34 1567.0 553.0 600.0 600.0 RAL 7021 34 553.0
34 1567.0 553.0 600.0 600.0 RAL 7035/RAL 7021 34 553.0
34 1568.0 553.0 800.0 800.0 RAL 7021 34 553.0
34 1567.0 553.0 800.0 800.0 RAL 7035/RAL 7021 34 553.0
38 1745.0 553.0 600.0 600.0 RAL 7021 38 553.0
38 1745.0 553.0 600.0 600.0 RAL 7035/RAL 7021 38 553.0
38 1745.0 553.0 800.0 800.0 RAL 7021 38 553.0
38 1745.0 553.0 800.0 800.0 RAL 7035/RAL 7021 38 553.0
43 1967.0 553.0 600.0 600.0 RAL 7021 43 553.0
43 1967.0 553.0 600.0 600.0 RAL 7035/RAL 7021 43 553.0
43 1967.0 553.0 800.0 800.0 RAL 7021 43 553.0
43 1967.0 553.0 800.0 800.0 RAL 7035/RAL 7021 43 553.0
47 2145.0 553.0 600.0 600.0 RAL 7021 47 553.0
47 2145.0 553.0 600.0 600.0 RAL 7035/RAL 7021 47 553.0
47 2145.0 553.0 800.0 800.0 RAL 7021 47 553.0
47 2145.0 553.0 800.0 800.0 RAL 7035/RAL 7021 47 553.0