Outdoor Modular VENT (Fans), Single Door, 1530x700x730

Image for Outdoor Modular VENT (Fans), Single Door, 1530x700x730 from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10149-334
Back To Product
  • Aluminium profile frame with removable, double-walled cladding
  • IP 55 or NEMA 12*
  • Double-walled
  • Telecom & Railway certified: ETSI EN 300-019 Part 1-4, IEC 61969-3 and EN 50125-3, EN 60529, IEC 61587-2, EN 50125-1/-3, EN 1627 and EN 1630, EN 50121, IEC 61969-2, IEC 60068-2-75, IEC 62262 and IK10
  • Single door
  • Double skin walled, steel outside, Zinc-Magnesium coated; Aluminium inside
  • Forced heat dissipation via one fan integrated on top, max. 98 W / K
  • Extensive range of 19" cabinet accessories
  • Access to cabinet from all sides

    Note:

  • Height dimensions are without base/plinth
  • qW = specific heat dissipation capacity according to ETSI EN 300 019-1-4. 12*
  • Product family:

    Modular

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, double wall

    Cooling:

    Fan, ventilation

Select product specifications before modifying or adding to project list or requesting a quote.

Cabinet Type
Width mm
Height U / mm
* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Height U 29
Height mm 1530.0
Width mm 700.0
Depth mm 730.0
Description Single Door

Delivery Comprises:

Item Quantity Description
1 1 Frame, screwed, Al
2 2 Double skin sidewall, Al inside raw; St RAL 7035 outside
3 1 Double skin front door, Al raw inside; St RAL 7035 outside; 3-point lock, swivel handle with DIN profile half-cylinder, door opening angle 135 °, door lock at 120 °; one door leave, hinged on left hand side
4 1 Double skin rear panel, Al raw, inside raw; St RAL 7035 outside
5 1 Double skin roof, Al raw, inside raw; St RAL 7035 outside (including lifting eyes)
6 1 Base/Plinth, St RAL 7035, with removable panels, heigth 200 mm, bottom panel Al inside raw
7 4 Depth members for 19 "/ metric panel/slide mounts, St surface AlZn
8 1 19" frame, St surface AlZn
9 1 Earth/grounding kit, mounted
10 1 Axial fan (2 pieces), 360 m³ / h free-blowing per fan, 53 dB (A), max. Power consumption 35 W, terminal block connection, thermostat, 48 VDC; installed at the top; Filter mats M5 in the door

Accessories

Item
Thmbnail Image Air filter for fan, 10 pieces 21149-184 Add Item to Project List add item to project list