Test adaptors, type F

Image for Test adaptors, type F from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • 2 different measuring fields: – current and voltage measurement (U/I): pluggable test bridges; – voltage measurement (V): soldered test bridges
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • For DIN 41612 connectors, type F
  • Outer pin rows (pin 1a, c, e and pin 16a, c, e) with wider tracks for power supply (2 A per track)

    Description:

    Type F

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Configuration
 
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
Catalog Number Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
160.0 F48 160.0 2L U Voltage 3 2
160.0 F48 160.0 2L U / I Current and voltage measurement 3 2
220.0 F48 220.0 2L U / I Current and voltage measurement 3 2
160.0 F48 160.0 2L U / I Current and voltage measurement 6 2