Front panel kit without spring loading

Image for Front panel kit without spring loading from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Front panel, IEA handle without spring loading; includes handles, gasketing and fixing materials kit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Description Height U Width HP
Catalog Number Description Height U Width HP
Stainless steel, with AdvancedTCA IEA handle (plunger type) 8 6
Stainless steel, with AdvancedTCA IEA handle (lever type) 8 6