AdvancedTCA air deflector, filler panel

Image for AdvancedTCA air deflector, filler panel from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Al Profile or Stainless steel
  • With or without air buffer

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm w mm Item Description Height U Width HP
Catalog Number Depth mm w mm Item Description Height U Width HP
280.0 28.95 1 Front panel, stainless steel, incl. air baffle with mesh gasket 8 6
- 28.95 3 Front panel, stainless steel, with mesh gasket 8 6
70.0 28.95 2 Front panel, stainless steel, for rear I/O area, incl. air baffle with mesh gasket 8 6
- 30.14 3 Al extrusion, front panel with mesh gasket 8 6
70.0 30.14 2 Front panel, Al extrusion, for rear I/O area, incl. air baffle, with mesh gasket 8 6
280.0 30.14 1 Front panel, Al extrusion, incl. air baffle, with mesh gasket 8 6