ServCite Media Engine Sled

Image for ServCite Media Engine Sled from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • 2 U Media engine Sled with half width for ServCite rack systems
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 1 x Half SSI Intel Server board with 2 CPUs installed
  • 4 x DSP cards for audio-video processing

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS OS / Flash-Disk Storage Transmission rate (data level) Transmission rate (management)
Catalog Number Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS OS / Flash-Disk Storage Transmission rate (data level) Transmission rate (management)
2 Half width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 1 x Intel S2600BPS 2 x Intel Xeon Silver 4114, 10 cores at 2.2 GHz 4 x 8 GB DDR4 DIMM288 with ECC 1 x 512 GB M.2 NVMe SSD 2 x 2 TB SSD 2 x 10 GbE 2 x 1 GbE