Networking Thermal Management

Data center PDU, Intelligent PDU

Power Management and
Power Distribution

schroff logo

Power supply and distribution systems are among the most important elements in any server cabinet. Energy resources are growing scarcer and energy costs are reaching unprecedented levels. This is resulting in data centers reaching the limits of their capacity. nVent offers a wide range of power management and power distribution solutions that can be easily combined with each other like Data Center PDU and Intelligent PDU.

  • PDUs
    nVent offers a wide range of power distribution solutions:
    • Basic power distribution units (PDUs)
    • Intelligent power distribution units (iPDUs) with measurement and remote-monitoring of energy consumption
       and the outlets plus remote ON/OFF switching of the connected electronic devices
    • Power management software

    The Schroff brand offers a comprehensive portfolio of basic, metered, monitored and switched power distribution units with country specific plugs and sockets that meet a wide range of functional requirements:
    • Monitoring of power, current, and voltage for individual sockets and of the entire power strip, at circuit/phase
       level or at cabinet level
    • Read-out via local display or remote monitoring
    • Remote switching of individual sockets
    • Programmable, sequential switching of individual inserts
    • User access authorization for individual sockets
    • Residual current
    • Overcurrent and transient protection
    • Master-slave configurations
    • Various environmental sensors for temperature, humidity, differential pressure and airflow.

    Specifications include:
    • Single-phase (110 V, 230 V) or three-phase (400 V) mains input via cable and country-specific plug
       (IEC 60309, IEC 60320 C20, SCHUKO, UTE, British Standard, USA or Swiss versions) or
    • IEC 60320 C13or C19 and country-specific sockets
    • Horizontal mounting on the 19” plane in 1 U or vertically on the cabinet frame
    • In accordance with international standards including:
       DIN 57620, VDE 0620, NFC 61-303, ICE 60320, IEC 60309, BS 1363, UL, UL 498, c-UL 60950, SEV.IEC 60884

Product List
Products (  1 - 9 of 9  )
Compare Selected compare product
Product Listing
RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V
  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
  • Door cooler with integrated air-water heat exchanger, RackChiller Rear Door
  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door
  • Active solution with fans supporting the air flow and equals the pressure drop at the heat exchanger
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Water connection set
  • Water connection set for RackChiller rear door
  • Control valve with servomotor
  • Control valve with servomotor for RackChiller rear door
  • Water control package
  • Accessory for RackChiller
  • Control unit RDC
  • Control unit RDC for RackChiller rear door
  • Display for control unit
  • Display for RackChiller door cooler
  • Adapter Kit, RackChiller Rear Door to ProLine
  • Adapter Kit, RackChiller Rear Door to ProLine
  • The Adaptor Kit joins a RackChiller Rear Door cooler with Proline Server and Networking rack. The kits have been designed for ease of installation while maintaining sealing between cooler and rack.