Subracks, Cases & Front Panels

MODULAR 19" RACK-MOUNT CASE FOR PCBs

19'' Rack-Mount Case
19 inch rack mont cases

nVent offers portable, desk-mount or 19" rack-mount case with a wide range of accessories, for test and measurement, medical or general electronic applications.

  • Schroff instrument and system cases provide fully functional, stylish enclosures. Compatible with a vast range of accessories, cases can be configured to meet most applications requirements using standard catalog components. Whether it is a CompactPCI, VME, or proprietary application, the Schroff case family has an off-the-shelf solution in portable, desk-mount or rack-mount configurations requirements.

    • • Portable, desk-top and 19” cases in different designs to complement your product`s aesthetics
    • • Multiple modification and customization options
    • • Housing of PCBs or non-standard componentss
    • • Platform based solutions for multiple markets including test and measurement, and medical
    • • Very low weight (aluminum) and suitable for portable applications
    • • Accepting PCBs conform to IEEE 1101.x and IEEE 60297.x or non-standard applications



RatiopacPRO and RatiopacPRO AIR PropacPRO CompacPRO Comptec
Design
Table Top tick tick tick tick
Can be installed in a 19" cabinet tick      
Board mounting conform to IEC
and IEEE
tick tick tick  
Can accept a chassis,
or mounting plate
tick tick tick  
Can accept a 19" subrack or
19" chassis
      tick
Standards        
IEC 60297-3-101 tick tick tick tick
IEC 60297-3-102 tick tick tick  
IEEE 1101.x tick      
Compact PCI & VME 64 x tick      
Product Specifications        
IP 20 to IEC 60529 tick tick tick tick
EMC to IEC 95373, part 15 tick tick    
Available with integrated fan cooling options tick      
Modifications        
Height tick      
Width tick      
Depth tick tick tick tick