Plug in unit, front anodized, rear etched, shielded (textile), front assembly, type 2 trapezoid handle

Image for Plug in unit, front anodized, rear etched, shielded (textile), front assembly, type 2 trapezoid handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Shielded

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/11
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    Trapezoid, Type 2

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Height mm Width mm Color h mm Material Description For case width For case height [U] Height U Thickness mm Width HP
Catalog Number Height mm Width mm Color h mm Material Description For case width For case height [U] Height U Thickness mm Width HP
83.5 213.0 Front anodized, rear etched 83.5 Aluminium 2.5 mm shieldable 42 2, 3‐air 2 - -
83.5 319.7 Front anodized, rear etched 83.5 Aluminium 2.5 mm shieldable 63 2, 3‐air 2 - -
83.5 426.4 Front anodized, rear etched 83.5 Aluminium 2.5 mm shieldable 84 2, 3‐air 2 - -
- - - - - - - 128.4 3 2.5 4
- - - - - - - 128.4 3 2.5 6
- - - - - - - 128.4 3 2.5 8
- - - - - - - 128.4 3 2.5 10
- - - - - - - 128.4 3 2.5 12
- - - - - - - 261.8 6 2.5 4
- - - - - - - 261.8 6 2.5 6
- - - - - - - 261.8 6 2.5 8
- - - - - - - 261.8 6 2.5 10
- - - - - - - 261.8 6 2.5 12