Plug in unit, front anodized, rear passivated, unshielded, static trapezoid handle

Image for Plug in unit, front anodized, rear passivated, unshielded, static trapezoid handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Handle without extraction function
  • Front panel unshielded

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Thickness mm Height U Width HP Width mm
Catalog Number Thickness mm Height U Width HP Width mm
2.5 3 3 -
2.5 3 4 5.0
2.5 3 5 -
2.5 3 6 -
2.5 3 7 -
2.5 3 8 -
2.5 3 10 -
2.5 3 12 -
2.5 6 3 -
2.5 6 4 4.0
2.5 6 5 -
2.5 6 6 -
2.5 6 7 -
2.5 6 8 -
2.5 6 10 -
2.5 6 12 -