Torx panhead screw

Image for Torx panhead screw from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Panhead screw

    Accessories:

    Panhead screw

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Length mm
 
Catalog Number Length mm Dimension [mm] Qty Color Material Description Description Application Finish Item Application
Catalog Number Length mm Dimension [mm] Qty Color Material Description Description Application Finish Item Application
6.0 M2.5 х 6 PU 100 pieces nickel-plated St Torx pan head screw, M2.5 M2.5 × 6, St, nickel-plated is needed for board fixing without connector - - -
7.0 M2.5 х 7 PU 100 pieces nickel-plated St Torx panhead screw, M2.5x7, for direct mounting on z-rail - to fix connector to perforated rail, nickel-plated Item 3 For Z-rails and connector mounting