Grub screw

Image for Grub screw from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Grub screw

    Accessories:

    Grub screw

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Material
 
Catalog Number Material Dimension [mm] Qty Description Application Color Item
Catalog Number Material Dimension [mm] Qty Description Application Color Item
Stainless steel M2.5 х 9 PU 100 pieces Grub screw, M2,5 × 9, St, corrosion-free For threaded inserts and perforated strips on module/horizontal rail - -
St, nickel‐plated M2.5 х 8 PU 100 pieces Grub screw, DIN EN 27434, M2,5 × 8,      nickel‐plated - nickel-plated 4
St, zinc‐plated M3.0 х 8 PU 100 pieces Grub screw, DIN EN 27434, M3.0 × 8, St, zinc-plated For threaded insert Zinc-plated 4