Mounting frame with PCB bracket for mounting planes

Image for Mounting frame with PCB bracket for mounting planes from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Flammability UL 94 V-0
  • Material PBT
  • With 2 threaded female connectors M 2.5

    Note:

    Mounting frames nos. 69004-043, 69004-44 and 69004-045 cannot be used in conjunction with the aluminium profile handle for front panels.

    Type:

    Mounting Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Mounting frame for mounting plane 1 1 piece (SPQ 10) 10