EMC Cabinets

EMC Cabinets: Effective
Shielding for
Uninterrupted Function

EMC Cabinets
logo Schroff

Protection from dust and water alone is often not enough. Electromagnetic interference emitted by electric motors, power supply, relays, solenoids or power lines can interrupt the operation of critical electronic devices.
Schroff’s Varistar electronics cabinet platform provides an innovative solution for highly effective EMC shielding of 60 dB at 1 GHz and 40 dB at 3 GHz to ensure reliable, uninterrupted operation of electronic equipment.

  • EMC Cabinets
    Schroff cabinets offer the most innovative EMC shielding concept on the market. It creates reliable, electrically conductive connections between the frame and all cladding parts, dissipating all induced interference currents via its multiple surfaces, which include the side panels, doors and top covers.

    EMC shielding is an available feature within the multiple Varistar electronics cabinet configurations that fully maintain the EMI shielding performance specifications of 60 dB at 1 GHz and 40 dB at 3 GHz (tested to IEC 61587-3).

Product List
Products (  1 - 6 of 6  )
:
Compare Selected compare product
Product Listing
Catalog Number: 10130-191