Embedded systems, COMe type 6

Image for Embedded systems, COMe type 6 from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Embedded system with x86 COM Express type 6 module
  • Variety of interfaces, such as PCIe, mPCIe, USB, Display Port
  • Internal interfaces for additional boards to enhance functionality, e.g. for fieldbus interfaces or TFT connector
  • Power logic designed as pluggable module, 18 ... 26.4 VDC input, can be replaced easily
  • Excellent modular cooling solution, can be easily adapted to different processor performance levels and environmental conditions

    Note:

    Other configurations available on request

    Specification:

    Embedded system

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number Description
Catalog Number Description
Embedded COM System with congatec conga-TC170/3955U (045203) COM Express Type 6 Compact module with Intel® Celeron® 3955U dual core processor with 2.0 GHz, 2 MB L2 cache and 2133 MT/s dual channel DDR4 memory interface
Embedded COM System with congatec conga-TS170/i7-6820EQ (045900) COM Express Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor with 2.8 GHz up to 3.5 GHz, 8 MB L2 cache, GT2 graphics and 2133 MT/s dual channel DDR4 memory interface, Chipset QM170