Speed control for fans

Image for Speed control for fans from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • External sensor can be fitted at a desired measurement point
  • Open-collector output (parametrisable) – Alarm output (active/passive) – DC fans (PWM output) – Remote display (via optional digital display with front panel)
  • Simple to mount on the support rail provided
  • Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 plug (plug & play)
  • Simple adjustment of switch-on temperature (with knob and digital display)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number Qty Description Length mm
Catalog Number Qty Description Length mm
1 piece Speed contral with mains cable SCHUKO/UTE plug -
1 piece Speed control with mains cable IEC 60320 C13 plug -
1 piece Connection cable for DC fans or alarm output 2000.0