19" shelf, stationary (Novastar)

Image for Shelf, stationary (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Mounting height 1 U, for fitting on the vertical cabinet uprights
  • Static load-carrying capacity 75 kg
  • Hammer head perforation for fixing cables using cable ties or Velcro-type tape
  • St, 1.5 mm
  • with perforation
  • Color RAL 7021

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
For Cabinet Depth mm
 
Catalog Number Depth mm Height mm Width mm Color w mm d mm Description Height U Qty
Catalog Number Depth mm Height mm Width mm Color w mm d mm Description Height U Qty
400.0 44.45 553.0 RAL 7021 488.0 350.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
500.0 44.45 553.0 RAL 7021 488.0 350.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
600.0 44.45 553.0 RAL 7021 488.0 450.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
800.0 44.45 553.0 RAL 7021 488.0 650.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
900.0 44.45 740.0 RAL 7021 588.0 750.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
900.0 44.45 553.0 RAL 7021 588.0 750.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
1000.0 44.45 553.0 RAL 7021 688.0 850.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece