LED light for magnetic mounting

Image for LED light for magnetic mounting from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Energy efficient: consumes only 5 W
  • Optional accessories: 1 U bracket for 19" installation, clip holders for clip fixing, power cables (preassembled) and connectors (male/female)
  • Bright: output equivalent to 95 W
  • Easy installation with magnetic mounting
  • Maintenance-free, long service life

    Accessory category:

    Electrical Accessories

    Accessory type:

    Lights

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Voltage
 
Catalog Number Length mm Material Description Input Qty
Catalog Number Length mm Material Description Input Qty
351.0 Plastic Motion sensor AC 1 piece
351.0 Plastic On/off switch AC 1 piece
351.0 Plastic Motion sensor DC 1 piece
351.0 Plastic On/off switch DC 1 piece