19" shelf, telescopic (Varistar, Novastar, Eurorack), full depth/ recessed depth, 50 / 70 kg, RAL 7021 / RAL 7035

Image for 19
+ / - Hover over image to Zoom
  • St, 1.5 mm
  • 2 U mounting on four 19" panel/slide mounts
  • incl. telescopic slides
  • Locking with T-bar lock possible
  • Hammer head perforation for assembly with cable ties

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

    Note:

  • Mounting bracket for assembly of telescopic slide at frame please order separately
  • T-bar lock (Item 4) please order separately

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
Color
Version
 
Catalog Number Width mm Qty For cabinet width mm Color c mm w mm For cabinet depth mm Material xf mm d mm Description Description For cabinet depth mm For cabinet depth Eurorack
Catalog Number Width mm Qty For cabinet width mm Color c mm w mm For cabinet depth mm Material xf mm d mm Description Description For cabinet depth mm For cabinet depth Eurorack
400.0 1 piece 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 382.0 Shortened by 100 mm 2 U, depth 577 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately 600, 800 -
400.0 1 piece 600.0 RAL 7035 700.0 405.0 800.0 steel 50.0 582.0 Shortened by 100 mm - 800, 900, 1000, 1200 -
600.0 1 piece 600.0 RAL 7021 682.0 405.0 800.0 Steel 33.0 682.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 682 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 1000 800.0
600.0 1 piece 600.0 RAL 7021 787.0 405.0 900.0 Steel 33.0 582.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 682 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 740, 900 800.0
600.0 1 piece 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 400 mm, depth 365 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately - -
600.0 1 piece 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 Shortened by 100 mm - - -
600.0 1 piece 600.0 RAL 7021 480.0 405.0 600.0 steel 50.0 382.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 400 mm, depth 682 mm, incl. telescopic slide T-bar lock, please order earthing kit separately 600, 800 600.0
400.0 1 piece 800.0 RAL 7021 500.0 400.0 600.0 steel - 477.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 400 mm, depth 472 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately - -
600.0 1 piece 800.0 RAL 7035 500.0 600.0 600.0 steel - 477.0 Full depth 2 U, depth 477 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately - -
400.0 1 piece 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 482.0 Full depth 2 U, depth 477 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately 600, 800 -
600.0 1 piece 600.0 RAL 7021 480.0 405.0 600.0 steel 50.0 482.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 482 mm, incl. telescopic slide T-bar lock, please order earthing kit separately 600, 800 600.0
600.0 1 piece 800.0 RAL 7021 700.0 800.0 800.0 steel - 565.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 400 mm, depth 565 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately - -
600.0 1 piece 800.0 RAL 7021 700.0 800.0 800.0 steel - 800.0 Shortened by 100 mm 2 U, depth 565 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately - -
600.0 1 piece 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 582.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 400 mm, depth 582 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 800, 900, 1000, 1200 800.0
600.0 1 piece 800.0 RAL 7021 700.0 600.0 800.0 steel - 677.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 600 mm, depth 677 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately - -
600.0 1 piece 800.0 RAL 7035 700.0 600.0 800.0 steel - 677.0 Full depth 2 U, depth 677 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately - -
600.0 1 piece 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 682.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 682 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 800, 900, 1000, 1200 800.0
400.0 1 piece 800.0 RAL 7035 700.0 405.0 800.0 steel 50.0 682.0 Full depth 2 U, depth 682 mm, St, 1.5 mm, static load-carrying capacity 70 kg, incl. telescopic slide, please order earthing kit separately 800, 900, 1000, 1200 -
600.0 1 piece 600.0 RAL 7021 780.0 405.0 900.0 steel 50.0 782.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 782 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 800, 900, 1000, 1200 -
600.0 1 piece 600.0 RAL 7021 880.0 405.0 1000.0 steel 50.0 882.0 Full depth St, 1.5 mm, RAL 7021, static load-carrying capacity 70 kg, width 417 mm, depth 882 mm, incl. telescopic slide; please order mounting bracket, T-bar lock and earthing kit separately 800, 900, 1000, 1200 -