19" pusher fan 2 U

Image for 19
+ / - Hover over image to Zoom
  • Integrated air deflector prevents heat buildup in the assemblies mounted below
  • Optionally with rear additional fan, 2 U, for active cooling of assemblies beneath the pusher fan
  • Can be adapted to subracks
  • Contact protection in accordance with DIN EN ISO 13857

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Board Depth mm
Voltage
Power Consumption Watts
 
Catalog Number Description Power consumption (W) Voltage Airflow volume (m³/h) Qty
Catalog Number Description Power consumption (W) Voltage Airflow volume (m³/h) Qty
for board depth 160 mm 42.0 230 VAC 300/330 1 piece
for board depth 220 mm 42.0 230 VAC 445/530 1 piece
for board depth 160 mm 45.0 230 VAC 445/530 1 piece
for board depth 160 mm 45.0 115 VAC 300/330 1 piece
for board depth 220 mm 46.5 115 VAC 445/530 1 piece
for board depth 160 mm 46.5 115 VAC 445/530 1 piece
for board depth 220 mm 24.0 24 VDC 515 1 piece
for board depth 160 mm 24.0 24 VDC 515 1 piece
for board depth 160 mm 24.0 86...260 VAC 515 1 piece
Supplementary fan with housing 10.0 230 VAC 45 1 piece