19" front panel, vented

Image for 19
+ / - Hover over image to Zoom
  • Al anodised, Al untreated, light grey (RAL 7035) or black grey (RAL 7021)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color / Surface
 
Catalog Number Color/Surface Thickness mm Height U Height mm Dimension A mm Dimension B mm Dimension C mm
Catalog Number Color/Surface Thickness mm Height U Height mm Dimension A mm Dimension B mm Dimension C mm
RAL 7021 2.5 1 43.6 31.7 11.2 16.9
RAL 7035 2.5 1 43.6 31.7 11.2 16.9
Anodised 2.5 1 43.6 31.7 11.2 16.9
Al untreated 2.5 1 43.6 31.7 11.2 16.9
RAL 7021 2.5 2 88.1 76.2 16.6 50.7
RAL 7035 2.5 2 88.1 76.2 16.6 50.7
Anodised 2.5 2 88.1 76.2 16.6 50.7
Al untreated 2.5 2 88.1 76.2 16.6 50.7
RAL 7021 2.5 3 132.5 57.1 13.5 101.4
RAL 7035 2.5 3 132.5 57.1 13.5 101.4
Anodised 2.5 3 132.5 57.1 13.5 101.4
Al untreated 2.5 3 132.5 57.1 13.5 101.4