UTE socket strip, Master‐Slave, 6 sockets, 19"

Image for UTE socket strip, Master‐Slave, 6 sockets, 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-232
Back To Product
  • Connecting cable 2 m, with SCHUKO/UTE plug
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • 230 V, 16 A
  • Mounting height 1 U
  • In accordance with NFC 61-303
  • When the master unit is switched on, the slave outputs are connected to the mains (switch threshold adjustable)

    Description:

    UTE

    Delivery Includes:

    assembled

    Note:

    Please order bracket for vertical mounting separately Individual configuration on the Internet (www.schroff.biz/conf)

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    UTE

    Control function:

    master-slave

    Input Cable:

    SCHUKO / UTE plug

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 44.0
Length mm 438.5
Number of Sockets 6
Height U 1