IEC Socket strips, 8x IEC C13, 19'', with power measurement readout on local display

Image for IEC Socket strips, 8x IEC C13, 19'',  with power measurement readout on local display from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-296
Back To Product
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Mounting height 1 U
  • Integrated measurement and display via local display unit
  • Socket strips with IEC 60320-C13 sockets
  • Horizontal and vertical mounting

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    IEC C13

    Control function:

    metered

    Input Cable:

    SCHUKO / UTE plug

Select product specifications before modifying or adding to project list or requesting a quote.

Modify Productmodify product
Add Item to Project Listadd item to project list

Technical Data

Depth mm 44.0
Length mm 438.5
Input 1
Number of Sockets 8 x IEC C13
Height U 1

Delivery Comprises:

Item Quantity Description
1 1 Al extrusion, 1 U, anodised, to accept the sockets and display
2 Socket inserts, PA, for type and quantity see Order information
3 2 Endpiece, PA, RAL 7035
4 1 Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm2, with SCHUKO/UTE connector, PVC, encapsulated
5 2 Mounting angle, PA, RAL 7035
7 1 User manual

Accessories

Item
Thmbnail Image Mounting plate for mounting of two socket strips side by side for vertical mounting, St, 2 mm, height 70 mm, depth 135 mm, PU 2 pieces 23130-010 Add Item to Project List add item to project list
Thmbnail Image Mounting bracket for one socket strip for vertical mounting, St, 2 mm, PU 2 pieces 20110-068 Add Item to Project List add item to project list