VARISTAR Server, RAL 7021, 1600 kg, side-by-side cabinet, single cabinet

Image for VARISTAR-Server-RAL 7021, 1600 kg,side-by-side cabinet, single cabinet from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Static load-carrying capacity up to 1600 kg
  • Ingress protection class IP 20
  • Installation of different servers possible
  • Server cabinet with perforated doors, airflow rate 78 %

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
Type
 
Catalog Number Height U Height mm Width mm Depth mm Version
Catalog Number Height U Height mm Width mm Depth mm Version
42 2000.0 600.0 1200.0 Single cabinet
42 2000.0 800.0 1200.0 Single cabinet
47 2200.0 600.0 1200.0 Single cabinet
47 2200.0 800.0 1200.0 Single cabinet
42 2000.0 600.0 1000.0 Side-by-side cabinet
42 2000.0 600.0 1200.0 Side-by-side cabinet
42 2000.0 800.0 1000.0 Side-by-side cabinet
42 2000.0 800.0 1200.0 Side-by-side cabinet
47 2200.0 600.0 1000.0 Side-by-side cabinet
47 2200.0 600.0 1200.0 Side-by-side cabinet
47 2200.0 800.0 1000.0 Side-by-side cabinet
47 2200.0 800.0 1200.0 Side-by-side cabinet
52 2450.0 600.0 1000.0 Side-by-side cabinet
52 2450.0 600.0 1200.0 Side-by-side cabinet
52 2450.0 800.0 1000.0 Side-by-side cabinet
52 2450.0 800.0 1200.0 Side-by-side cabinet