Universal 2 U narrow telescopic slide

Image for Slim universal telescopic slide, 2 U from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
  • Locking at full extension
  • Static load-carrying capacity per pair 46 - 57 kg
  • Extension length > 110 %

    Product family:

    MultipacPRO

    Note:

  • Universal telescopic rails can also be fitted without additional components in non-standard applications, this also in other than 19" cabinets
  • To mount on 19" plane please order assembly kit separately
  • Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Material Extension length Y Load-carrying capacity P
Catalog Number Length mm Qty Material Extension length Y Load-carrying capacity P
610.0 PU 2 pieces St 686.0 46.0
584.0 PU 2 pieces St 660.0 46.0
559.0 PU 2 pieces St 635.0 46.0
508.0 PU 2 pieces St 584.0 55.0
457.0 PU 2 pieces St 533.0 55.0
406.0 PU 2 pieces St 483.0 55.0
356.0 PU 2 pieces St 432.0 57.0