Heavy load universal telescopic slide, 2 U

Image for Heavy load universal telescopic slide, 2 U from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Static load-carrying capacity per pair 72 - 100 kg
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
  • End stop damped
  • Extension length > 100 %
  • Rail width k = 19.1 mm, max. installation width of extension/drawer w = 411 mm

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Material Extension length Y Load-carrying capacity [kg] Length L
Catalog Number Material Extension length Y Load-carrying capacity [kg] Length L
St 723.0 72.0 700.0
- 623.0 88.0 600.0
St 573.0 94.0 550.0
St 523.0 100.0 500.0
- 473.0 94.0 450.0
St 423.0 88.0 400.0
St 373.0 83.0 350.0
St 323.0 77.0 300.0