Front handle, multi-part, width 12 mm

Image for Front handle, multi-part, width 12 mm from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Static load-carrying capacity 10 kg/pair
  • Bolts on from front
  • In three parts, middle section in Al extrusion, end pieces in glass fibre reinforced plastic

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" front panel

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Height U
 
Catalog Number For case height [U] Color/Surface Height U Dimension A mm Dimension E mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number For case height [U] Color/Surface Height U Dimension A mm Dimension E mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
4 Anodised 3 87.5 73.5 PU 1 kit 10
4 Anodised 3 146.0 133.4 PU 1 kit 10
4 Anodised 3 102.0 88.0 PU 1 kit 10
- Anodised 4 134.0 120.0 PU 1 kit 10
- Anodised 5 194.0 180.0 PU 1 kit 10
6.9 Anodised 6 249.0 235.0 PU 1 kit 10