19" equipment shelf, depth-adjustable, 1 U

Image for 19
+ / - Hover over image to Zoom
  • Colour black, RAL 9005
  • Static load-carrying capacity 68 kg
  • Variable mounting dimensions (depth-adjustable from 19" angle to 19" angle)
  • 2 versions: Mounting dimensions 495 ... 851 mm and Mounting dimensions 792 ... 1151 mm
  • 2 oval cut-outs for cable ducting
  • Mounting height 1 U
  • For mounting on four 19" posts or four 19" panel/slide mounts

    Description:

    An easy-to-install tool-less vented 19-in. shelf. Mounts onto rack angles that have EIA-spaced square holes (.375 in.). Shelf slides open and provides a variable-sized, continuous surface for equipment. Back of shelf has oval cutouts for power and data cables. Accessory hole patterns at back of shelf fit small and large D-rings to help manage cable. Made of steel with a 150 lb. (68 kg) static load rating. Available with RAL 9005 black or RAL 7035 gray polyester powder coat finish.

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Description Minimum Depth mm Maximum Depth mm
Catalog Number Description Minimum Depth mm Maximum Depth mm
Shelf, vented, 19 in. tool-less 792 1151
Shelf, vented, 19 in. tool-less 495 851