Message Dialog
Close
Display Update Message
Close
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 600 minutes.
Quick Info Content
This item has been successfully added to your list.
NVENT.COM
Close
Please select a unit of measurement.
Unit of Measure:
Unit of Measure:
Metric
Standard
Unit of Measure - Metric
>
Schroff - Asia Pacific - English| Change
Partner Login
Sign In / Register
Shopping Cart
Project -
MY PROJECT LIST
Close
This item has been successfully added:
Request Quote
Products
Configurators
- Varistar cabinet configurator
- Novastar cabinet configurator
- Subrack configurator
- Front panel configurator
- Wedge Lok configurator
- All configurators
IT Infrastructure
Server Cabinets
Aisle Containments
Data Center Cooling
PDUs / iPDUs
Data Center Monitoring
Cable Management & Accessories
Electronics Cabinets
19'' Racks & Electronics Cabinets
- Varistar cabinet configurator
- Novastar cabinet configurator
Ruggedized Electronics Cabinets (Seismic, MIL)
EMC Cabinets
Power Distribution Units / Socket Strips
Electronics Cabinet Parts
On Board Racks
Electronic Cabinet Accessories
Outdoor Rack Cabinets
Systems, Backplanes & Power Supplies
AdvancedTCA Systems
CompactPCI Based Systems
PXI & PXI Express systems
MicroTCA Systems
VME Based Systems - incl VXS VPX
Hardware Platform Management (Pigeon Point)
Backplanes
Test Adapter
Power Supplies
Embedded Systems & Cases
Interscale Platform for Single Boards
Interscale Configured Solutions
Embedded CoM System
Subracks, Cases & Front Panels
Subracks and 19" chassis
- Subrack configurator
Rack Mount Cases
Accessories - Subracks and Cases
Front Panels, Plug-in Units and Cassettes
- Front panel configurator
Mounting Hardware
Small Form Factor Cases
PCB Accessories / Retainers
PCB Accessories
PCB Wedge Loks / Card Loks
- Wedge Lok configurator
PCB Tainers / Guides
PCB Inserters / Extractors
Conduction Cooled Assemblies / Heat Frames
Applications
Laboratory Environment
Shock / Vibration
Transportation (Mobile)
Ruggedized / MIL (seismic)
Communications / Data Center-IT
Industries
General Electronics
Medical / Laboratory
Security / Defense
Communications / Data Center-IT
Configurators
Varistar cabinet configurator
Novastar cabinet configurator
Subrack configurator
Front panel configurator
Wedge Lok configurator
All configurators
Products
Search in
Products
Applications
Industries
Configurators
All Categories
Search
Suggested keywords menu
Suggested site content and search history menu
Search
Home
>
Products
>
IT Infrastructure
>
Cable Management & Accessories
>
19" equipment shelf, 1 U
19" equipment shelf, 1 U
+ / - Hover over image to Zoom
Mounting height 1 U
Static load-carrying capacity 5 kg
Accessory category:
Mechanical Accessories
Accessory type:
Shelves
[ { "catentry_id" : "3074457345616866027", "Attributes" : { "Color / Surface_AlZn":"11" }, }, { "catentry_id" : "3074457345616866026", "Attributes" : { "Color / Surface_Black - RAL 7021":"11" }, }, { "catentry_id" : "3074457345616866025", "Attributes" : { "Color / Surface_Light Gray - RAL 7035":"11" }, } ]
Select product specifications before modifying or adding to project list or requesting a quote.
Color / Surface
Select
AlZn
Black - RAL 7021
Light Gray - RAL 7035
X Clear
Clear Selection
[{ "catentry_id" : "3074457345616866028", "Attributes" : { } }]
Documents
Main Catalog - Cabinet Accessories
Catalog Number
Color/Surface
Width mm
Depth mm
Catalog Number
Color/Surface
Width mm
Depth mm
20118-781
AlZn
447
390
20118-782
RAL 7021
447
390
20118-783
RAL 7035
447
390
Connect With Us