Raised top cover, with fans (Varistar)

Image for Top cover for 6 fans (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • 3 axial fans fitted (maximum: 6 fans)
  • Incl. cabling and GND/earthing
  • St, 1.5 mm
  • RAL 7021
  • Schuko/IEC 60320 C12 plug
  • Connecting cable 2.5 m
  • Raised cover with air barrier
  • IP 22

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Color Description
Catalog Number Depth mm Width mm Qty Color Description
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
800.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
800.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
1000.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
900.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
900.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
1000.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug