Telescopic tip-over protection (Varistar)

Image for Telescopic tip-over protection (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Max. 150 kg at full extension
  • Lateral and rear cable entry possible

    Product family:

    Varistar

    Note:

    Only for use in conjunction with plinth or mobile plinth

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Description Depth D mm
Catalog Number Depth mm Width mm Qty Description Depth D mm
900.0 600.0 1 piece St, 2 mm, for retrofitting to the base, incl. cover strip -
900.0 800.0 1 piece - -
1000.0 600.0 1 piece - -
1000.0 800.0 1 piece - -
1200.0 600.0 1 piece - 1200.0
1200.0 800.0 1 piece - -