Base/plinth stationary (Varistar)

Image for Stationary base (Varistar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Support with adjustable feet and two covers with perforation
  • Static load-carrying capacity 1000 kg
  • Cannot be used in conjunction with castors
  • Removable covers allow cable entry from all sides
  • Colour RAL 7021

    Product family:

    Varistar

    Note:

    Please order side trims (item 4) separately

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
Configuration
 
Catalog Number Height mm Qty Color For cabinet depth mm Description Description Item
Catalog Number Height mm Qty Color For cabinet depth mm Description Description Item
100.0 PU 1 kit 7021 600.0 Base with perforated front support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 600.0 Plain stationary base/plinth support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 800.0 base with perforated front support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 800.0 Plain stationary base/plinth support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 2 pieces 7021 600.0 Side trim 600 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 800.0 Side trim 800 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 900.0 Side trim 900 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 1000.0 Side trim 1000 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 1200.0 Side trim 1200 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4