Slide rail 25 kg (Novastar)

Image for Slide rail 25 kg (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • St, 1.5 mm, finish AlZn
  • Support for heavy 19" chassis
  • To slot into the 19" slide mounts
  • Static load-carrying capacity 25 kg per pair
  • Adjustable in 1 U increments
  • For mounting on the vertical cabinet uprights or 19" panel/slide mounts

    Product family:

    Novastar

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number For cabinet depth mm Qty
Catalog Number For cabinet depth mm Qty
500.0 PU 2 pieces
600.0 PU 2 pieces
800.0 PU 2 pieces
900.0 PU 2 pieces
1000.0 PU 2 pieces