Gazed door IP 20 (Varistar), RAL 7021/RAL 7035

Image for Gazed door IP 20 (Varistar), RAL 7021/RAL 7035 from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • St, 1.5 mm
  • Sekurit glass, 6 mm
  • Key lock cover
  • Opening angle 180°
  • incl. GND/earthing

    Product family:

    Varistar

    Note:

    Please order lever handle with push button separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Color
 
Catalog Number Height mm Width mm Qty Color Description Height U
Catalog Number Height mm Width mm Qty Color Description Height U
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 47