Base plate (Novastar), open at rear

Image for Base open at rear (Novastar) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • The base is open at rear for cable ducting; opening can be closed with a cover plate or brush strip

    Product family:

    Novastar

    Note:

    Please order cover plate or brush strip separately

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number For cabinet width mm For cabinet depth mm Description Description Qty
Catalog Number For cabinet width mm For cabinet depth mm Description Description Qty
553.0 500.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 600.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 800.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 900.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 1000.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece