19''-fan 1 U, with speed control and function monitoring, 24 VDC or 230 VAC

Image for 19''-fan 1 U, with speed control and function monitoring, 24 VDC or 230 VAC from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Range selectable: 20 ... 40 °C and 30 ... 50 °C
  • Low noise through temperature dependent airflow volume
  • External sensor, at sensor breakage max speed will be set automatically
  • Function control with LEDs and via potential-free contact
  • Contact protection in accordance with DIN EN ISO 13857

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Fans
Voltage
 
Catalog Number Power consumption (W) Airflow volume (m³/h) Number of fans Voltage Description
Catalog Number Power consumption (W) Airflow volume (m³/h) Number of fans Voltage Description
15.9 467.0 3 24 VDC without switch
31.8 895.0 6 24 VDC without switch
15.9 467.0 3 86...260 VAC with switch
31.8 895.0 6 86...260 VAC without switch