Fans (Interscale M)

Image for Fans (Interscale M) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Fixes inside case with 4 feet, supplied
  • Fan holder for mounting on bottom of case
  • Fans are simple to fit to the fan holder using vibration-damping fixing materials

    Product family:

    Interscale M

    Note:

    Fan holder cannot be used in combination with mounting plate

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Depth mm
 
Catalog Number Number of Fans Depth mm Height mm Width mm For case width [mm] For case depth For case height Fan dimensions
Catalog Number Number of Fans Depth mm Height mm Width mm For case width [mm] For case depth For case height Fan dimensions
2 145.0 41.15 28.5 221.45 177.0 43.65 40 x 40 x 20
3 189.45 41.15 28.5 221.45 221.45 43.65 40 x 40 x 20
5 278.35 41.15 28.5 221.45 310.35 43.65 40 x 40 x 20
1 145.0 85.6 31.0 221.45 177.0 88.1 80 x 80 x 25
1 189.45 85.6 31.0 310.35 221.45 88.1 80 x 80 x 25
2 278.35 85.6 31.0 399.25 310.35 88.1 80 x 80 x 25
1 189.45 130.05 31.0 221.45 221.45 132.55 119 x 119 x 25
2 278.35 130.05 31.0 310.35 310.35 132.55 119 x 119 x 25