Universal telescopic slide, 2 U, 46 - 61 kg

Image for Universal telescopic slide, 2 U, 46 - 61 kg from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Rail width k = 16 mm, max. installation width of extension/drawer w = 417 mm
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing of the extension/drawer)
  • Locking at full extension
  • Extension length > 100 %

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails, Telescopic slides

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Material Extension length Y Load-carrying capacity [kg] Length L
Catalog Number Material Extension length Y Load-carrying capacity [kg] Length L
St 737.0 46.0 711.0
St 686.0 48.0 660.0
- 635.0 50.0 610.0
St 584.0 52.0 559.0
St 533.0 55.0 508.0
St 483.0 57.0 457.0
St 432.0 58.0 406.0
St 381.0 60.0 356.0
St 330.0 61.0 305.0